EVAL_IPT015N10N5_TOLL
Overview
Kit - Evaluation board - 5kW solution for an inverter stage of high power-motor control applications
The 5kW Evaluation Board represents Infineon’s solution for an inverter stage of high power motor control applications such as forklifts or low speed cars. This reference design is showing the performance of Infineon's Power MOSFET family OptiMOS™ in the new TO-Leadless package in terms of parallelization and thermal behavior.
5 variants of the board available:
| 60V | IPT007N06N | 0.75mΩ |
| 80V | IPT012N08N5 | 1.2mΩ |
| 100V | IPT015N10N5 | 1.5mΩ |
| 100V | IPT020N10N3 | 2.0mΩ |
| 150V | IPT059N15N3 | 5.9mΩ |
To order, please contact the support !
Summary of Features
- Topology: B6 inverter
- Continuous current: >100A
- Board dimensions: 102mm x 139mm
Summary of the components of the board
- B6 Motor inverter
- 30 pcs. OptiMOS™ in TO-Leadless
Potential Applications
Support


