EVAL_3KW_DB_PFC_C7

High efficiency 3kW bridgeless dual boost PFC evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_3KW_DB_PFC_C7
EVAL_3KW_DB_PFC_C7

Product details

  • Board Type
    Evaluation Board
  • Family
    Diode (Si, SiC), Gate Driver, Microcontroller, MOSFET
  • Frequency range
    90 kHz to 90 kHz
  • Input Type
    AC
  • Mounting
    THD
  • Output Current range
    0 A to 7.5 A
  • Output Voltage range
    390 V to 410 V
  • Pout range
    0 W to 3000 W
  • Product Name
    EVAL_3KW_DB_PFC_C7
  • Qualification
    Industrial
  • Sub Application
    Industrial, Telecom, Server
  • Supply Voltage range
    90 V to 265 V
  • Target Application
    Power Supplies
  • Topology
    PFC
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The evaluation board illustrates the design of a high-power density 3kW 90kHz bridgeless dual boost PFC boost converter working in continuous conduction mode (CCM). It uses 650V CoolMOS™ C7 super junction MOSFETs, CoolSiC™ Schottky diode, EiceDRIVER™ gate driver ICs, XMC1300 microcontroller, linear voltage regulator, and quasi-resonant CoolSET™. Note: Discontinued; successor is EVAL_3KW_DB_PFC_C7_2.

Features

  • Best-in-class high voltage MOSFETs
  • Full digital control
  • AC line active rectification

Benefits

  • >98% efficiency, 20% of the load
  • High power density
  • Devices evaluation in TO-247 4pin

Applications

Documents

Design resources