EVAL_3823A_1.2VOUT
Overview
IR3823A evaluation board configured for 1.2 V output
The EVAL_3823A_1.2VOUT demonstrates a typical application design of IR3823A, a fully integrated 3 A DC-DC buck regulator that uses a compensation-free fast constant-on-time (COT) control. The board enables complete configuration and showcases the key benefits of IR3823A, i.e., easy-to-use fast COT PWM engine, high efficiency, accurate output voltage regulation, superior transient response, low BOM, etc.
Summary of Features
- Vin = +12 V, Vout = +1.2 V at 0 to 3 A
- Fsw = 1000 kHz
- L = 1.5 uH (4.0 mmx4.0 mmx2.1 mm, DCR = 14.4 mΩ)
- Cin = 4x22 µF (25 V, ceramic 0805) + 1x4.7 µF (6.3 V, ceramic 0603) + 1x0.1 µF (50 V, ceramic 0402) + 2x100 µF (25 V, electrolytic, optional)
- Cout = 1x47 µF (6.3 V, ceramic 0805) + 1x4.7 µF (6.3 V, ceramic 0603) + 1x0.1 µF (50 V, ceramic 0402)
Benefits
- Quick evaluation of key features of IR3823A
- Efficiency, output ripple, and transient performance testing at 1.2 Vout
Potential Applications
List of Components
Videos
Support



