EVAL ISO1I811T
Overview
The ISO1I81xT digital input product family is an intelligent system solution offering robust galvanic isolation between the μC on the “control side” and the 24V factory floor environment, frequently referred to as the "process side"
Summary of Features
- Temperature range up to 135°C tjunction
- Low temperature drift
- Superior EMI robustness
Benefits
- Ideal for highly compact industrial applications
- Robust over operational lifetime
- Secure data transfer under very harsh conditions
Potential Applications
- Programmable Logic Controllers
- Distributed Control Systems
- General Control Equipment
- Robotics
- Solid-State Relay
Support