EVAL-IGBT-1200V-247
1200V HighSpeed 3 IGBT in TO-247PLUS Evaluation Board
Evaluation board EVAL-IGBT-1200V-TO247PLUS has been developed to be a simple but accurate universal test platform for 1200V IGBTs in all TO-247 package variants, i.e. standard TO-247 as well as TO-247PLUS packages with three as well as four leads, with EiceDRIVER™ 1200 V isolated gate driver 1EDI60I12AH
Summary of Features
The board allows evaluating the advantages provided by the larger lead frame area of the TO-247PLUS package as well as the performance improvement given by the Kelvin emitter connection of the TO-247PLUS 4pin package.
Benefits
Two different modes of operation can be realized with this board. It can be used to investigate switching behavior and measure IGBT and diode losses at different test conditions. Also the board can be used in continuous operation. From the basic phase-leg topology, it is possible to configure it as a step-down or step-up DC-DC converter.
Potential Applications


