EVAL-DCLINK-DPT EasyEVB comaptible capactior bank board with safety discharge function
Overview
The EVAL-DCLINK-DPT is an evaluation board designed to interface all the EasyEVB evaluation boards and provide a DC-link voltage up to 800 V across DC+ and DC- terminals. The board is designed for easy measurement and exchange of the DUT boards.
Summary of Features
- Withstands bus voltage up to 800 V
- Active Discharge Circuit
- Visual Safety Indication
- Interconnection with different gate driver and package boards
- Breakout connections for load inductor
Benefits
- Compatible with boards from EasyEVB platform
Diagrams
Support