EVAL BGAP2D20A V1S1 The Evaluation Board of High-Power Pre-Drivers for Wireless Infrastructure
Overview
The EVAL BGAP2D20A is used for evaluating the BGAP2D20A Pre-Driver in the 2.3-2.7 GHz frequency range, supporting dual 5V supply voltages (VCC1, VCC2) and an enable pin (0-1.8V). It features SMA connectors for the RF input and outputs. Its compact size (32mm x 44mm) allows easy testing of pre-driver circuits, which is ideal for engineers evaluating multi-stage amplification systems.
Summary of Features
- Dual 5V supply for separate stages
- Enable pin control with 0-1.8V range
- Compact design: 32mm x 44mm size
Benefits
- Supports high-frequency RF applications
- Easy device testing
- With SMA connectors
Potential Applications
- Base stations
- Small cells
- 5G massive MIMO
- Distributed Antenna Systems (DAS)
Support