EVAL BGA125N6
Overview
Ultra low power GNSS LNA for wearables and mobile cellular IoT applications (Evalboard)
The BGA125N6 is designed to enhance GNSS signal sensitivity for band L2/L5 especially in wearables and mobile cellular IoT applications. With the very good performance it ensures high system sensitivity. The ultra low power consumption of 1.5mW preserves valuable battery power, ideal for small battery powered GNSS devices.
Summary of Features
- Operation frequencies: 1164 to 1300 MHz
- Ultra low current consumption: 1.3 mA
- Wide supply voltage range: 1.1 V to 2.8 V
- High insertion power gain: 20.0 dB
- Low noise figure: 0.80 dB
- 2 kV HBM ESD protection (inluding AI pin)
- Only one external matching component needed
- Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- RoHS/WEEE compliant package
Potential Applications
- Wearables

Support