EVAL-2EDGAN-INV-1KW 1 kW Inverter Board featuring 650 V SOI EiceDRIVER™ 2ED21064S06J and 650 V CoolGaN™ GIT G5 IGT65R055D2
Overview
The EVAL-2EDGaN-INV-1KW evaluation board is a 1 kW inverter solution for home applications and general motor drives. It shows the capabilities of the SOI level shift EiceDRIVER™ 2ED21064S06J in conjunction with the 650 V CoolGaN™ GIT G5 IGLD65R055D2 transistor, providing a reliable and efficient power conversion solution with up to 1 kW output, 3 Arms current.
Summary of Features
- Efficient driving with levelshift
- Optimized noise immunity
- Easy PCB layout
- RRC interface for CoolGaN™ GIT G5
- 3 A output current
Benefits
- Three leg shunts
- Gate Kill generator
- 15 V and 5 V supply generated on board
- Operates from 180 V to 240 V AC lines

Diagrams
Support