DEMOBOARD TLF4277-2EL
Overview
The TLE4277-2EL demoboard allows evaluation of the TLF4277-2EL in the PG-SSOP-14 EP package. It can also be used to evaluate the package independent parameters of the TLF4277-2LD.
The TLE4277-2EL demoboard enables evaluation of Infineon’s latest high performance automotive antenna LDOs with integrated current sense. The TLE4277-2EL has been designed for all ECUs connected to the battery within the infotainment automotive application that need a current sense for active antenna diagnostics. The demoboard allows for an easy plug-and-play solution to evaluate the TLE4277-2EL with all necessary external components already mounted on the board.
Summary of Features
- Plug-and-play evaluation capability
- Easy verification and configuration
- Enable, current sense, overtemperature shutdown, output current limitation
- Adjustable output voltage
- AEC-Q100 qualified
Benefits
- Demonstrate the capabilities of TLF4277-2EL and TLF4277-2LD
- Save design time
- Allow easy application adaption for evaluation
Potential Applications
- Automotive antenna supply
- All other automotive applications which need a current sense
Support


