DEMO_BATT_SW_V3
Overview
Smart Battery Switch Demonstrator
Order Nr.: DEMO_BATT_SW_V3
Electronic high current battery disconnect, built up with the new ultra lowohmic TO-Leadless MOSFETs in combination with an innovative Inlay PCB technology.
Summary of Features
- Static current capability of 250A (36K ∆T)
- Supports starter peak currents up to 1800A
- Very low ON resistor of typ. 0.112 mΩ (terminal to terminal)
- Features IPLU300N04S4-R8 in diffusioned soldered TOLL
Potential Applications
- Replacement of pyro-electric battery disconnect switches (SBK)
- Resettable failure current shutdown (electro-migration, corrosion)
- Safety switch for high current loads (EPS, engine fan, chassis control)
- Quiescent current optimization (parking, transport, seasonal use)
- Partial power networks (electric vehicle charging, living/working in the car)
Support