DEMO_5QR4780AZ_16W1
Overview
The DEMO_5QR4780AZ_16W1 demostration board operates under a wide range input developed with offline SMPS application in mind. It features the new ICE5QR4780AZ PWM quasi-resonant flyback CoolSET™ with 800V integrated MOSFET in DIP-7 package.
Summary of Features
- Isolated flyback topology with dual output
- Wide-range input from 85~300V ac
- Output #1: 12V/1.25A
- Output #2: 5V/0.2A
Benefits
- High Efficiency with quasi-resonant switching
- Cost efficient solution for robust protection against line fault
Potential Applications
- Offline SMPS
- Adapter
- Main power for set-top-box, water/air purifier and TV
- Auxiliary power supply for aircon, refrigerator, server, PC power and audio
-
Application note demo board DEMO_5QR4780AZ_16W1 with ICE5QR4780AZ CoolSET™ Gen5
Share 01_00 | Apr 05, 2017 | PDF | 3.38 mb
Support


