DEMO_5QR4770AG_15W1
Overview
This demostration board features the new ICE5QR4770AG PWM quasi resonant flyback CoolSET™ with 700V integrated MOSFET in DSO-12 package. The board is designed to operate under a wide range input and developed to target offline SMPS applications.
Summary of Features
- Isolated flyback topology with dual output
- Wide-range input from 85~300V ac
- Output #1: 12V/1.16A
- Output #2: 5V/0.2A
Benefits
- High efficiency achieved with quasi resonant switching
- Cost-efficient solution offering robust protection against line fault
Potential Applications
- Offline SMPS
- Adapter
- Main power for set-top-box, water/air purifier and TV
- Auxiliary power supply for aircon, refrigerator, server, PC power and audio
-
Application note demo board DEMO_5QR4770AG_15W1 with ICE5QR4770AG CoolSET™ Gen5
Share 01_00 | Apr 05, 2017 | PDF | 4.96 mb
Support


