DEMO_5QR0680AG_42W1
Overview
The DEMO_5QR0680AG_42W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR0680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.
Summary of Features
- Isolated flyback topology with dual output
- Wide-range input ranging from 85Vac to ~300Vac
- Output #1: 12V/3.41A
- Output #2: 5V/0.2A
Benefits
- High efficiency with quasi resonant switching
- Cost-efficient solution for robust protection against line fault
Potential Applications
- Offline SMPS
- Adapter
- Main power for set-top box, water/air purifier and TV
- Auxiliary power supply for aircon, refrigerator, server, PC power and audio
-
Application note demo board DEMO_5QR0680AG_42W1 with ICE5QR0680AG
Share 01_00 | Jul 11, 2017 | PDF | 4.89 mb
Support


