DEMO-IDP2303-120W
Overview
The evaluation board is a 120W digital PFC-LLC converter with 85V AC~265V AC input and 12V/24V output. It is controlled by Infineon’s 2 nd generation digital PFC-LLC combo controller IDP2303. The IDP2303 is specially designed for switch mode power supplies used in TV power system and other general SMPS applications.
Summary of Features
- Integrated startup cell for low standby power
- Support multi-mode PFC operation for optimized efficiency curve
- Synchronous PFC and LLC burst mode control with soft-start to prevent acoustic noise
- Comprehensive parameters for configuring PFC and LLC operation
- Configurable and comprehensive protection features for PFC/LLC/IC temp
- IEC62368-1 certified active X-cap discharge function
- Flexible IC parameter setting with digital UART interface
Benefits
- No auxiliary power supply needed
- Low BOM count and samll form factor desing due to high integration of digital control and reduction of external components
- Easy design of system schematic and PCB layout
- High system reliability
- Shorter development cycles and higher design and production flexibility
Potential Applications
- LCD-TV power supply
- General SMPS
Tools & Software
Support



