CYTVII-B-H-4M-176-CPU
Overview
The CYTVII-B-H-4M-176-CPU, a 176-pin evaluation board is based on the TRAVEO™ T2G body high family of devices. The evaluation board is designed to enable the users to develop and test functionalities such as Audio Interface, Automotive Ethernet, SD Card, SMIF, Dual QSPI User Switch, User LED, and UART communication. The rest of the features like CAN, LIN, Potentiometer, LED’s and Switches, etc that are not included in the board design, are still accessible in the SAMTEC connector. The evaluation board can be mounted on the CYTVII-B-E-BB baseboard for the extended features.
Summary of Features
- TRAVEO™ CYT4BF series Flash 8M 176 TEQFP Device
- Programming interface (Arm® Standard JTAG, Cortex® Debug, Cortex Debug + ETM, and Arm ETM Mictor) to connect several programming tools such as IAR I-jet, Green Hills MULTI, also MiniProg.
- Reset controller with a manual reset switch and voltage supervision.
- One user switch and one user LED
- Samtec connector interface for connecting to the baseboard CYTVII-B-E-BB.
- USB to UART bridge
Connectors
- Micro USB connector for power, device programming, and data transfer (UART)
- Samtec connector interface for connecting to the baseboard CYTVII-B-E-BB.
Components
| Component Type | Component Name |
| Microcontroller | TRAVEO™ CYT4BF series Flash 4M 176pin TEQFP Device |
| Audio Interface | TLV320AIC26 |
| Automotive Ethernet | TJA1100 |
| Hyper RAM | S27KL0641DABHI020 |
| Hyper Flash | S26KL512SDABHI020 |
| Dual QSPI | S25FL256SAGMFM000 |
SD Card Interface |
eMMC: 101-00708-64/GSD090012SEU |
| USB to UART | CY7C65213-28PVXI |
| Reset Controller | TPS3808G01QDBVRQ1 |
| User Switch | 2 & 1 Hibernate Switch |
| USER-LED | 2 |
Support


