CYBT-273063-EVAL
AIROC™ CYBT-273063-EVAL Bluetooth® & Bluetooth® LE Module Evaluation Kit (CYBT-273063-EVAL)
The Infineon AIROC™ CYBT-273063-EVAL Bluetooth® & Bluetooth® LE 5.0 Module Evaluation Kit (CYBT-273063-EVAL ) enables evaluation, prototyping, and development of a wide array of IoT applications using the AIROC™ CYBT-273063-02 module. The AIROC™ CYBT-273063-02 Bluetooth® Module is globally certified, and has an integrated PCB trace antenna, rapidly reducing the time-to-market.
The Infineon AIROC™ CYBT-273063-EVAL Evaluation Kit is supported in the AIROC™ Bluetooth® SDK v3.2 or later within ModusToolbox™ Software and Tools with many code examples for various use cases. To learn more about ModusToolbox™ and download the latest version of the Bluetooth® SDK, please visit the Bluetooth® SDK community page.
- AIROC™ CYBT-273063-EVAL Bluetooth® & Bluetooth® LE Module Evaluation Kit features:
- An evaluation board that can support various Bluetooth protocols including
- Generic Access Profile (GAP)
- Generic Attribute Profile (GATT)
- Security Manager Protocol (SMP)
- Radio Frequency Communication protocol (RFCOMM)
- Service Discovery Protocol (SDP)
- BLE Mesh protocol
- Eval board with integrated serial flash
- Input/output interfaces for communications and programming
- Various sensors like the light sensor, thermistor and LEDs
- External headers for debugging and connectivity
- Interfaces to USB power or to a coin cell
- PCB trace antenna and integrated PA/LNA
- 24MHz crystal oscillator
- 1 X Module Arduino Evaluation Board (CYBT-273063-EVAL) with on-board AIROC™ Module (CYBT-273063-02)
- 1 X USB Cable for USB – UART programming
- Convenient user buttons
- Bluetooth and Bluetooth module