CYBLE-012011-EVAL
CYBLE-012011-EVAL EZ-BLE™ PRoC Evaluation Board
The CYBLE-012011-EVAL EZ-BLE PRoC Evaluation Board enables you to evaluate and develop applications for the CYBLE-012011-00 module.
The CYBLE-012011-EVAL board can be used with the Bluetooth Low Energy Pioneer Kit (CY8CKIT-042-BLE) and PSoC™ Creator to develop BLE applications.
To enable easy prototyping, the evaluation board routes the GPIOs of the on-board EZ-BLE PRoC Module to the CAPSENSE™ slider, RGB LED, switches, PSoC™ 5 LP and FRAM on the BLE Pioneer Baseboard.
The CYBLE-012011-EVAL board can also be programmed and debugged with the PSoC™ MiniProg3 Program and Debug Kit (CY8CKIT-002) and PSoC™ Creator.
Infineon provides knowledge base articles explaining how to use the CYBLE-012011-EVAL board to develop projects like:
Evaluation Board (CYBLE-012011-EVAL) with on-board EZ-BLE PRoC Module (CYBLE-012011-00).
Note: EZ-BLE PRoC Module is supported on PSoC™ Creator 3.3 SP1 and later releases.
Software Title | Description | Link |
PSoC™ Creator | PSoC™ Creator is an Integrated Design Environment (IDE) which allows concurrent hardware and application firmware design of PSoC™ 3, PSoC™ 4 and PSoC™ 5LP systems. | Learn More |
PSoC™ Programmer | PSoC™ Programmer is a flexible, integrated programming application for programming PSoC™ devices. | Learn More |
CySmart | CySmart is a Bluetooth LE host emulation tool for Windows PCs. | Learn More |
CySmart - Android Mobile App | CySmart is a Bluetooth Low Energy utility developed by Cypress Semiconductor Corporation | Learn More |
CySmart - iOS Mobile App | CySmart is a Bluetooth Low Energy utility developed by Cypress Semiconductor Corporation | Learn More |