CY8CKIT-045S
The PSoC™ 4500S Pioneer Kit (CY8CKIT-045S) is a low-cost hardware platform that enables design and debug of the PSoC™ 4500S device.
The PSoC™ 4500S Pioneer Kit features the PSoC™ 4500S Device (CY8C4548AZI-S485) with: 48-MHz Arm Cortex-M0+ core, 256KB of Flash, 32KB of SRAM, Divide and Square Root computation accelerators, programmable analog blocks including two 12-bit SAR ADCs and three opamps, programmable digital blocks, industry-leading capacitive-sensing with CAPSENSE™, and 53 GPIOs.
The efficient Arm Cortex-M0+ CPU together with hardware accelerators for divide and square-root computation, and high performance analog make PSoC™ 4500S an ideal solution for motor control and power management applications. CY8CKIT-045S enables you to work with CY8CKIT-037 PSoC™ 4 Motor Control Evaluation Kit to evaluate the various motor control projects.
The PSoC™ 4500S Pioneer Kit features Infineon's fourth-generation capacitive-sensing solution that "just works" in noisy environments and in the presence of liquids. This kit enables you to quickly evaluate and develop with CapSense™ using a capacitive button and a five-segment capacitive slider on the board.
PSoC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSoC systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
- PSoC™ 4500S Pioneer board
- USB Type-A to Micro-B cable
- Six jumper wires (five inches each)
- Quick Start Guide