CY14NVSRAMKIT-001
Develop with the world’s highest performance and reliability nonvolatile RAMs
CY14NVSRAMKIT-001 is an easy-to-use and inexpensive nonvolatile SRAM (nvSRAM) development kit for Infineon’s high-performance and high-reliability parallel nvSRAM devices. The nvSRAM is a 16-Mbit high performance SRAM that is backed by Infineon’s Silicon-Oxide-Nitride-Oxide-Silicon (SONOS) nonvolatile technology making it the ideal replacement for battery-backed SRAM (BBSRAM), MRAM, and other in high-performance applications. The development kit supports the following key features:
- CY14NVSRAMKIT-001 DVK board header compatible with Infineon’s SK-FM4-U120-9B560 FM4 MCU board
- Software project is built with Infineon’s FM4 Peripheral Driver Library (PDL 2.0)
- Windows based Graphical User Interface (GUI) software
The CY14NVSRAMKIT-001 kit has been designed to operate with the following FM4 MCU kit:
- SK-FM4-U120-9B560 FM4 MCU Starter Kit
The CY14NVSRAMKIT-001 kit collateral supports the following example firmware for the SK-FM4-U120-9B560 FM4 MCU Kit:
- nvSRAM access APIs (CY14B116.h, CY14B116.c)
The example project uses the External Bus Interface (EBI) to access the nvSRAM device. This demonstrates
how the 16-Mbit nvSRAM can be used as nonvolatile RAM. The nvSRAM also includes a Real Time Clock
(RTC) features which can be evaluated on the CY14NVSRAMKIT-001 kit using the GUI provided.
The example project is developed for the SK-FM4-U120-9B560 FM4 MCU kit using the IAR Embedded Workbench. The example project is easily portable to any C based MCU platform which only needs to
change its hardware I/O interface.
The CY14NVSRAMKIT-001 kit includes:
- CY14NVSRAMKIT-001 DVK board
- Quick Start Guide