CY-SD4210
Stream 4K videos at 30 fps seamlessly from an external HDMI source to USB host via USB-C
The CY-SD4210 EZ-USB™ SX3 HDMI 4K Capture Solution Demo Kit is based on the SX3 product family of Infineon’s configurable SuperSpeed USB controllers. SX3 has a fully configurable general interface that can interface with any processor, ASIC, image sensor, or field programmable gate array (FPGA). It provides easy and effortless connectivity to popular industry interfaces such as synchronous slave FIFO, asynchronous SRAM, asynchronous and synchronous address data multiplexed interfaces, and image sensor interfaces. This kit enables users to stream 4K30 fps videos from an external HDMI source to PC via USB-C interface.
Summary of Features
- Streaming up to 4K30 fps HDMI video directly to PC via USB-C
- USB bus-powered operation
- Supports HDMI 1.4 b
Benefits
- Readymade HDMI to USB conversion
- Supports 4K and 1080 p as well
- Modular design
Potential Applications
- Cameras: USB webcams, document, industrial, time-of-flight, surveillance)
- Video conference systems
- HDMI/SDI USB video capture cards
- Medical imaging devices
- USB to Low-voltage Differential Signaling (LVDS) camera interface boards
- Test and measurement equipment USB logic analyzers
- USB oscilloscopes
- USB data loggers or acquisition systems
List of Components
- EZ-USB™ SX3: Configurable SuperSpeed USB controller
(CYUSB3017-BZXI) - TVS DIODE 5.5 V 12 V WLL-2-2
(ESD202-B1-CSP01005) - 13V Clamp 3.5 A (8/20µs) Ipp Tvs diode surface mount WLL-2-3
(ESD131-B1-W0201) - FLASH - NOR Memory IC 64Mb (8M x 8) SPI - Quad I/O, QPI 8-WSON (5x6)
(S25FL064LABNFA010)



