BTS3125EJ DEMOBOARD
Overview
The BTS3xxxEJ series Demoboard is a small PCB where a sample of the BTS3xxxEJ family is already mounted. A pair of LEDs show the activation of the STATUS signal and if the surrounding circuit is supplied. The Demoboard can be use as single stand or also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.
Summary of Features
- RoHS compliant
- Driving one 12V resistive, capacitive or inductive load
- Arduino/XMC1100 Boot Kit compatible
- Diagnosis function
- Programmable push button integrated
- Additional equipment needed: 1x 12V power supply; 1x 5V signal generator and 5V power supply, or Arduino Uno/XMC1100 Boot Kit
Diagrams
Support