BTG7050-2EPL DAUGH BRD
Overview
Daughterboard with PROFET™ Load Guard 12V BTG7050-2EPL for evaluation with respective motherboard
This daughterboard comes with 1 smart high-side power switch of BTG7050-2EPL and is compatible with the PROFET™ ONE4ALL Motherboard. It provides a quick pick and place solution for lab evaluations. The motherboard in combination with the daughterboard is capable of driving typical automotive loads.
Summary of Features
- Capacitive load switching mode (CLS mode) to charge big capacitive loads in safe operation area
- Automotive qualified in accordance with AEC Q100 Grade1 and ISO 26262-ready documentation available for registered Infineon partners
- Diagnostic: Proportional load current sense, open load in ON and OFF state and short circuit to ground and battery
- Protection: Adjustable overcurrent limitation via external resistor and absolute and dynamic temperature protection with restart control
- Switch ON capability while inverse current condition (Inverse ON)
Benefits
- Choose PROFET™ Load Guard for a broad range of use cases: load supply protection, load control and self-protection, power supply protection and wire protection
- Perform precise module diagnosis with best in class kILIS performance in smart high-side power switches in low current areas
- Cover a broad range of capacitive loads with one device using capacitive load switching mode (CLS mode)
- Protect sensitive input filters of various ADAS applications with one PROFET™ Load Guard device using adjustable overcurrent limitation
- Load and design flexibility due to pin and footprint compatibility within the whole family and to the PROFET™ +2 12V portfolio
- ISO 26262-ready for supporting the integrator in evaluation of hardware element acc. to ISO 26262
Potential Applications
- Suitable for driving resistive, inductive and capacitive loads with currents up to 3 A
- Suitable for future power distribution architectures
- Protection of system supply, load supply and wires
- Main switch for ECU power supply
- Suitable for driving ADAS & AD modules, e.g. cameras, radar, ultrasonic, and LIDAR modules
- Suitable for driving communication modules, e.g. antennas, Bluetooth, V2X, WiFi
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving heating elements
Access to ISO 26262-ready documentation:
- Please register for myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our MyICP portal
Support