BGSF18D BOARD
BGSF18DM20 is a Single Pole Eight Throw (SP8T) switch module optimized for wireless applications up to 2.7 GHz. It is a perfect solution for multimode handsets based on GSM Quadband and WCDMA. The module comes in a miniature LGA Package and comprises of a high power CMOS SP8T switch with integrated SPI controller and harmonic filters for GSM high and low band transmit paths. The on-chip controller integrates CMOS logic and level shifters, driven by control inputs from 1.35 to 3.3 V. The module features direct-connect-to-battery functionality and DC-free RF ports.
Summary of Features
• 2 high-linearity GSM Tx paths with power handling capability of up to 36 dBm
• 6 high-linearity WCDMA TRx ports
• Integrated harmonic filters for GSM High and Low bands
• Integrated ESD protection at ANT port
• Low insertion loss
• Low harmonic generation
• On chip control logic including ESD protection
• Suitable for Quadband GSM / Edge / C2K / LTE / WCDMA Applications
• 0.1 to 2.7 GHz coverage
• High port-to-port-isolation
• No external DC blocking capacitors required
• Integrated SPI decoder supporting logic levels from 1.35 V to 3.3 V
• Direct connect to battery


