BGS16MN14 BOARD
Overview
BGS16MN14 is a Single Pole Six Throw (SP6T) Diversity Switch optimized for wireless applications up to 2.7 GHz. It is a perfect solution for multi-mode handsets based on EDGE, WCDMA and LTE. This device comes in a miniature TSNP package and comprises of a high power CMOS SP6T switch with integrated MIPI RFFE interface.
Produt: BGS16MN14
Summary of Features
- Suitable for multi-mode WCDMA / LTE diversity applications
- Ultra-low insertion loss and harmonics generation
- 6 high-linearity, interchangeable RX ports
- 0.1 to 2.7 GHz coverage
- High port-to-port-isolation
- Direct to battery supply enabled by large supply voltage range
from 2.5 V to 5.5 V - Integrated MIPI RFFE interface supporting 1.2 and 1.8 V bus
voltage - Software programmable MIPI RFFE USID
- Small form factor 2.0 mm x 2.0 mm
Support


