BGB719N7ESD BOARD
Overview
The BGB719N7ESD is a wideband Low Noise Amplifier for up to 1 GHz applications. Please specify the target frequency range when you order the evaluation board.
Summary of Features
• High performance FM Radio LNA with integrated biasing
• Frequency range: 10 MHz to 1 GHz
• Supply voltage: 1.5 V to 4.0 V
• Low external parts count
• High gain at only 2.8 mA current consumption
• Integrated active biasing circuit enables stable operating point
against temperature-, supply voltage- and processing-variations
• High input compression point
• High input impedance
• Excellent noise figure
• Power-off function
• Integrated ESD protection for all pins (1.5 kV, HBM)
• Pb-free (RoHS compliant) and halogen-free TSLP-N-6 package (1.26 x 1.4 x 0.37 mm3)
Support