BGB707L7ESD BOARD
Overview
The BGB707L7ESD is a wideband Low Noise Amplifier for up to 10 GHz applications. Please specify the target frequency range when you order the evaluation board.
Summary of Features
• General purpose wideband MMIC LNA for up to 10 GHz applications
• Supply voltage: 1.8 V to 4.0 V
• Adjustable operating current between 2.1 mA and 25 mA by external resistor
• Power-off function
• High gain and linearity at low current consumption
• Low noise figure
• High input impedance
• Based upon Silicon Germanium Carbon technology
• Integrated ESD protection at all pins (Mininum 2kV, HBM)
• Halogen-free (RoHs compliant) leadless TSLP-7-1 package (2.0 x 1.3 x 0.4 mm3)
Support