BFP740ESD BOARD
Overview
The BFP740ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
Summary of Features
• 2 kV ESD robustness (HBM) due to integrated protection circuits
• High maximum RF input power of 21 dBm
• 0.65 dB minimum noise figure typical at 2.4 GHz, 0.9 dB at 5.5 GHz, 6 mA
• 25.5 dB maximum gain Gms typical at 2.4 GHz, 18.5 dB Gma at 5.5 GHz, 25 mA
• 24 dBm OIP3 typical at 5.5 GHz, 25 mA
• Thin small flat Pb-free (RoHS compliant) and halogen-free package with visible leads
Support


