KIT_AK_XC800_FOC_V1

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Application Kit for Field Oriented Control using XC886/888

Order Nr.: KIT_AK_XC800_FOC_V1   Price: 249,- EUR  Buy Online

The Field Oriented Control Drive Application Kit provides customers with a cost-effective method of evaluating and developing Permanent Magnet Synchronous Motor (PMSM) control applications using the Fiel Oriented Control technique. The kit is featuring the CANmotion evaluation board which integrates the XC886CM MCU and a 3-phase power inverter providing all the necessary functions to control a 24V PMSM motor. The complete Field Oriented Control source code along with a free tool chain offers the designers a Plug & Play solution to jump start Field Oriented Control development.
A CAN to USB bridge is available in the kit for hex code download and parameter adjustments. A CAN message based user interface enables the users to set and modify all motor control parameters for speed and current control. Pre-compiled demos provide a platform for easy evaluation and performance measurement of the Field Oriented Control  algorithm.

Summary of Features:

  • CANmotion evaluation board integrating the XC886CM microcontroller and a 3-phase power inverter providing all the necessary functions to control a 24 V PMSM motor
  • Ready to use FOC software, free compiler and debugger
  • USB CAN interface for monitoring
  • DAvE-autocode generator & device configuration tool
  • Low-cost, easy evaluation of FOC based on 8-bit microcontroller
  • All necessary functionality to jump-start FOC development
  • Real-time control of the motor control application
  • Reduced software development time

Benefits:

  • Low-cost, easy evaluation of FOC based on 8-bit microcontroller
  • All necessary functionality to jump-start FOC development
  • Real-time control of the motor control application
  • Reduced software development time

File Updates Size Date Version
Documents
  115.15 MB 22.04.2009 01_01
  1.17 MB 24.07.2007 01_00
  308 KB 24.07.2007
  1.1 MB 24.07.2007
  117 KB 24.07.2007
  1.4 MB 28.12.2011 01_00

Parametric KIT_AK_XC800_FOC_V1
Product Name   Application KIT XC800_FOC_V1
Configuration   XC886
Family   Microcontroller
Target Application   Motor Control & Drives
Type   Evaluation Board

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.