EVAL SHNBV01

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Sensor hub nano

Infineon sensor hub nano hosts one DPS310 barometric pressure sensor and XMC1000 32-bit ARM Cortex-M0 MCU. The sensor hub nano can communicate to PC or Android™ smart phone wirelessly, thanks to integrated Bluetooth™ 4.0 and battery. Infineon sensor hub nano can be used for quick testing and evaluation of DPS310 in the final application and it works as a platform to develop Android apps.

 

Summary of Features:

  • 30 x 15 x 10 mm (including battery)
  • up to two sensors on board
  • BT connection to phone or notebook
  • Works with IFX SES2G and IFX apps

Buy online

Parametric EVAL SHNBV01
Product Name   EVAL SHNBV01
Configuration   Bluetooth®connection to a phone or PC. One DPS310 on board. 30mm×15mm×10mm
Family   Sensor
Target Application   Consumer
Qualification   Consumer
Type   Demo Board
Input Type   DC

Application Notes

Title Size Date Version
697 KB 17 Oct 2016 01_00
Sales Product Name EVAL SHNBV01
OPN EVALSHNBV01TOBO1
Product Status active and preferred
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon