1EDI30XXAS EVALBOARD
Overview
Plug and play: EiceDRIVER™ 1EDI30xxAS evaluation board
The 1EDI30XXAS EVALBOARD has been designed with two objectives in mind:
- ease the performance evaluation of the 1EDI302xAS/1EDI303xAS
- Experience how easy it is to switch between the pin-compatible product variants:
| Product Variant | Driver Support | Additional Functionality |
| 1EDI3020AS | IGBT | ADC for Temperature |
| 1EDI3021AS | IGBT | ASC |
| 1EDI3023AS | IGBT | ADC for DC-Link Voltage |
| 1EDI3030AS | SiC | ADC for Temperature |
| 1EDI3031AS | SiC | ASC |
| 1EDI3033AS | SiC | ADC for DC-Link Voltage |
The 1EDI30XXAS EVALBOARD offers full flexibility for customers to mount on any of the pin-compatible product variants listed above.
Two more choices are available on request:
- 1EDI303XAS EVALBOARD: 1EDI3031AS and 1EDI3033AS for SiC based applications
- 1EDI302XAS EVALBOARD: 1EDI3020AS and 1EDI3021AS for IGBT based applications
The user manual navigates customers through all possible options and product combinations.
In addition to the 1EDI30XXAS EVALBOARD: the online simulation of the 1EDI302xAS/1EDI303xAS is ready for a truly seamless product evaluation.
Benefits
- Easy product performance evaluation (Plug and play) to shorten development schedules and accelerate your time to market
- Experience how easy it is to switch between the product variants to adapt to changing application needs
- Seamless product evaluation and strong design support via online simulation and eval boards
Potential Applications
- Main inverter
- DCDC
- OBC
- Powertrain inverter for CAV (Powertrain inverter for truck and agricultural vehicles)
- Industrial drives
Support


