Surge Protection Devices

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Infineon provides a range of reliable solutions to protect sensitive electronic equipment against the damaging effects of overvoltage caused by surge, electrostatic discharges (ESD) and electrical fast transients (EFT).

 

Surge Protection Devices at a Glance:

 

  • Surge and EFT protection to IEC61000-4-4 and IEC61000-4-5.
  • High ESD absorption capability of ±30kV for rugged industrial applications.
  • Fast response time with ultra-low clamping voltages.
  • Battery-friendly diode devices with extremely low leakage current.
  • Single-line devices and multi-line protection arrays in small form factor.


Product OPN Product Status Order Online Packages Green Target Application VRWM CL VESD VESD (IEC61000-4-2 contact) Rdyn (forward) Rdyn (reverse)
Matching Results: 5                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
DSL70  

DSL70E6327HTSA1

active and preferred

Buy online

PG-SOT143-4

DSL
DSL
50.0 V
-
-
-
2.5 pF
5.0 pF
-15.0 kV
15.0 kV
15.0 kV
0.1 Ω
TVS3V3L4U  

TVS3V3L4UE6327HTSA1

active and preferred

Buy online

PG-SC74-6

Ethernet 10/100/1000
3.3 V
-
-
-
2.0 pF
3.0 pF
-30.0 kV
30.0 kV
0.12 Ω
0.09 Ω
ESD300-B1-02LRH  

ESD300B102LRHE6327XTSA1

discontinued

 

 

PG-TSLP-2

Audio
Ethernet 10/100/1000
Keypad
Headset
-
-3.3 V
3.3 V
1.2 pF
-
-
-30.0 kV
30.0 kV
0.23 Ω
0.23 Ω
ESD307-U1-02N  

ESD307U102NE6327XTSA1

active and preferred

 

 

PG-TSNP-2

- - - - -
270.0 pF
350.0 pF
-30.0 kV
30.0 kV
- -
ESD311-U1-02N  

ESD311U102NE6327XTSA1

active and preferred

 

 

PG-TSNP-2

- 15.0 V
-
-
210.0 pF
-
-
-30.0 kV
30.0 kV
0.07 Ω

Infineon has developed new TVS surge protections in miniaturized package dedicated to fast charging applications (USB quick charge)

 

 


Product Brochure

Title Size Date Version
2.5 MB 20 Jan 2017 01_00

Simulation Models

Title Size Date Version
950 KB 23 Sep 2016 02_10
681 KB 31 Jan 2016 02_10
153 KB 31 Jan 2016 02_10

 

CoolMOS™ in ThinPAK 5x6

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.

 
Length 3:54

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon