ESD259-B1-W0201
Overview
Low Clamping Voltage Bi Directional ESD/ Transient Protection DiodeTVS (transient voltage suppressor)
Bi-directional, 16 V, 4.2 pF, 0201, RoHS and halogen free compliant
Summary of Features
- ESD/transient protection according to:
- IEC61000-4-2 (ESD): ±15 kV (air/contact discharge)
- IEC61000-4-4 (EFT): ±2.5 kV/±50 A (5/50 ns)
- IEC61000-4-5 (Surge): ±2.5 A (8/20 μs)
- Bi-directional working voltage up to: VRWM = ±16 V
- Line capacitance: CL = 4.2 pF (typical) at f = 1 MHz
- Optimized RF-linearity performance
- Ultra Low Dynamic Resistance RDYN = 0.29 Ω typical
- Small form factor SMD size 0201, low profile (0.58 mm x 0.28 mm x 0.15 mm)
- Pb-Free(RoHS compliant) and halogen free package
Potential Applications
- Audio line, speaker, headset, microphone
- Keypad, touchpad, buttons, convenience keys
- LCD displays, camera, audio lines, mobile communication, consumer products (E-Book, MP3, DVD, DSC...)
- Notebooks tablets and desktop computers and their peripherals
Support


