ESD231-B1-W0201
Low Capacitance Bi-directional ESD / Transient Protection Diode
Summary of Features
• ESD / transient protection of high speed data lines according to:
– IEC61000-4-2 (ESD): ±30 kV (air/contact)
– IEC61000-4-4 (EFT): 80 A (5/50 ns)
– IEC61000-4-5 (surge): 12 A (8/20 μs)
• Maximum working voltage: VRWM ±5.5 V
• Low capacitance: CL = 3.4 pF (typical)
• Very low clamping voltage: VCL = 12 V at IPP = 16 A (typical)
• Very low reverse current IR < 1 nA typ.
• Very small form factor down to 0.58 x 0.28 x 0.15 mm3
• Pb-free (RoHS compliant) and halogen free package
Potential Applications
• Human Interface Devices: Keypad, Touchpad, Buttons
• Audio line, Speaker, Headset, Microphone protection
• High speed interfaces: USB 2.0 HA, MIPI, SD-, SIM-Card, DVI, DP, HDMI, Thunderbolt


