ESD111-B1-W0201
Overview
Low Clamping Voltage, Low Capacitance, Bi Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor)
Bi-directional, 5.5 V, 0.12 pF, 0201, RoHS and Halogen Free compliant
Summary of Features
- ESD / transient protection according to:
- IEC61000-4-2 (ESD): ±14/±11 kV (air / contact discharge)
- IEC61000-4-4 (EFT): ±1 kV / ±20 A (5/50 ns)
- IEC61000-4-5 (Surge): ±2 A (8/20 μs)
- Bi-directional working voltage up to: VWM = ±5.5 V
- Line capacitance: CL = 0.12 pF (typical) at f = 2.5 GHz
- Clamping voltage: VCL = 30 V (typical) at ITLP = 16 A with RDYN = 1.29 Ω (typical)
- Very low reverse current: IR < 1 nA (typical)
- Small form factor SMD size 0201 and low profile (0.58 mm x 0.28 mm x 0.15 mm)
- Bi-directional and symmetric I/V characteristics for optimized design / assembly
Potential Applications
- Super high speed I/O - USB 3.0 / 3.1, Firewire, DVI, HDMI, S-ATA, DisplayPort, Thunderbolt
- Especially near RF Antenna
- RF Antenna e.g. Bluetooth…
Support


