Isolated Industrial Interface

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

ISOFACE™ - 5-times improved reliability over alternative solutions. Product-launch time cut by 50%. Unmatched system uptimes for your customers.


Isolated Industrial Interface subcategories


CoolMOS-power-mosfets-button-selection-table

 

ISOFACE™ is industrial interface ICs with integrated isolation that improve reliabilty 5-times & cuts product launch time by 50%. To minimize unscheduled down-times, ISOFACE™ sets a new standard in diagnostic capabilities. Take advantage of ISOFACE™.

 

ISOFACE™ ready for harsh environments

Factory automation systems have to meet IEC 61131-2 requirements both in terms of input and output characteristics, as well as in isolation robustness. Most of these systems are deployed in very harsh environments and therefore have to withstand extreme EMI disturbances (surge, burst, RF) according to IEC 61131-2. ISOFACE™ is prepared for such exposure at system-level.

 

ISOFACE™ made to last

Contrary to others, Infineon’s ISOFACE™ products have integrated galvanic isolation, truly short-circuit proof outputs and strong designed-in EMI robustness. This significantly simplifies customers’ system design work to meet these challenges. And this has to last for at least 15 years.

 

ISOFACE™ sets the standard in diagnostics

It’s critical to reduce system downtimes to virtually zero. For continuous verification of the system-integrity and in case of problems to minimize costly system down-times by factors of up to 30x, Infineon ISOFACE™ products contain one-of-a-kind support for diagnostics. These arereasons why leading factory automation companies are selecting ISOFACE™ products.

 

Get started with ISOFACE™

Production-ready and EMI-tested reference designs are blueprints to accelerate your product development time by at least a factor of 2x. You can download related documentation as well as product datasheets here below. Get your product samples, evaluation-boards and reference designs via your Infineon sales representative, Infineon’s distribution partners or by clicking the online procurement buttons below.


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k
Matching Results: 16                  
descending ascending           descending ascending
Digital Input ICs
ISO1I811T  

ISO1I811TXUMA1

active and preferred

Buy online

PG-TSSOP-48

3.25
ISO1I813T  

ISO1I813TXUMA1

active and preferred

Buy online

PG-TSSOP-48

3.58
Digital Output Switches
ISO1H801G  

ISO1H801GAUMA1

active and preferred

Buy online

PG-DSO-36

3.84
ISO1H811G  

ISO1H811GAUMA1

active and preferred

Buy online

PG-DSO-36

3.84
ISO1H812G  

ISO1H812GAUMA1

active and preferred

Buy online

PG-DSO-36

3.84
ISO1H815G  

ISO1H815GAUMA1

active and preferred

Buy online

PG-DSO-36

4.22
ISO1H816G  

ISO1H816GAUMA1

active and preferred

Buy online

PG-DSO-36

4.22
ISO2H823V2.5  

ISO2H823V25XUMA1

active and preferred

 

 

PG-VQFN-70

7.97
EMI-tested Reference Design Board
REF-ISOH812G-I813T  

REFISOH812GI813TTOBO1

coming soon

 

 

--

 
-
EVAL Boards
EVAL ISO1H811G  

EVALISO1H811GTOBO1

active and preferred

Buy online

--

-
EVAL ISO1H812G  

EVALISO1H812GTOBO1

active and preferred

Buy online

--

-
EVAL ISO1H815G  

EVALISO1H815GTOBO1

active and preferred

 

 

--

-
EVAL ISO1H816G  

EVALISO1H816GTOBO1

active and preferred

Buy online

--

-
EVAL ISO1I811T  

EVALISO1I811TTOBO1

active and preferred

Buy online

--

 
-
EVAL ISO1I813T  

EVALISO1I813TTOBO1

active and preferred

 

 

--

 
-
EVAL ISO2H823V2.5  

EVALISO2H823V25TOBO1

active and preferred

 

 

--

-

Product Brief

Title Size Date Version
272 KB 22 Jan 2014 01_02
574 KB 31 Jan 2012 01_00
259 KB 10 Oct 2014 03_00
949 KB 28 Oct 2014 01_00
159 KB 08 Feb 2016 01_00

Application Notes

Title Size Date Version
367 KB 02 Mar 2010
1.5 MB 08 Sep 2011 01_02
360 KB 02 Mar 2010
1.8 MB 08 Sep 2011 01_00
366 KB 02 Mar 2010
375 KB 02 Mar 2010
1.4 MB 11 Feb 2015 01_00

Certificates

Title Size Date Version
67 KB 31 Jan 2013 01_00
381 KB 31 Jan 2013 01_00

Article

Title Size Date Version
1.6 MB 25 Jun 2013 01_00
383 KB 23 Apr 2013 01_00
3.9 MB 23 Apr 2013 01_00
1.1 MB 17 Oct 2011 01_00
249 KB 17 Oct 2011 01_00

Additional Product Information

Title Size Date Version
179 KB 15 Jun 2015 01_00

Evaluation Boards

Board Family Description Status
EVAL ISO1H811G Gate Driver, High/Low Side Switch ISOFACE™ Coreless Transformer Isolated High Side Switch Evaluation Board 2 x 8 Channel 0.6A with ISO1H811G
  • ISO1H811G
active and preferred
EVAL ISO1H816G Gate Driver, High/Low Side Switch ISOFACE™ Coreless Transformer Isolated High Side Switch Evaluation Board 2 x 8 Channel 1.2A with ISO1H816G
  • ISO1H816G
active and preferred
EVAL ISO1H812G Gate Driver, High/Low Side Switch ISOFACE™ Coreless Transformer Isolated High Side Switch Evaluation Board 2 x 8 Channel 0.6A with ISO1H812G
  • ISO1H812G
active and preferred
EVAL ISO1H815G Gate Driver, High/Low Side Switch ISOFACE™ Coreless Transformer Isolated High Side Switch Evaluation Board 2 x 8 Channel 1.2A with ISO1H815G
  • ISO1H815G
active and preferred
EVAL ISO1I811T Gate Driver ISOFACE™ ISO1I811T Evaluation Board for galvanically isolated 8-Channel Digital Input ICs with IEC61131-2 compatible characteristics for industrial applications
  • ISO1I811T
active and preferred
Isoface_video_Embedded_World      

    

Infineon shows their latest industrial control solution at Embedded World 2014 - ISOFACE™

In this video Infineon demonstrates their latest solution for industrial control at embedded world 2014 for Power Systems Design. Infineon's ISOFACE™ ISO1I81xT product family (ISO1I811T, ISO1I813T) of galvanically isolated 8-channel digital input ICs samples input data from digital sensors and switches. The digital input ICs can be directly connected to digital inputs like sensors or switches and the micro-controller or bus-ASIC. Robust galvanic isolation is integrated. Up to 8 inputs according to IEC61131-2 (Type 1/2/3) can be connected per IC.

 

Isoface_video_tradeshow       

    

ISOFACE™ - intelligent galvanic isolated switches

The ISO1H8xxG product family offers robust and intelligent galvanic isolation between the μC, respectively μP, also referred to as the "control side", and the 24V factory floor environment, commonly referred to as "process side

 

Isoface_elearning_1     

 

 

Isoface_elearning_2    

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon