RF & Wireless Control

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

RF and Wireless

 

Infineon consists of an unique RF technology portfolio addressing wireless applications in multiple areas.

Empowered by several decades of RF experience, Infineon offers leading edge RF solutions with system benefits such as high data rates, RF sensitivity, energy and cost efficiency.

 

Low Noise AmplifiersRF switches and  Antenna centric devices enable highest performance along with best battery lifetime in mobile devices.

 

Infineon’s  RF discretes portfolio provides best system performance in a wide range of consumer devices and emerging wireless industrial applications

 

Our  RF Power devices with its leading efficiency are not only supporting the requirements of cellular infrastructure, but also radar applications in e.g. avionics.

 

Take also advantage of Infineon’s  radar solutions in automotive (e.g. blind spot detection) and radar sensors in industrial & consumer applications.

 

Wireless control is an indispensable part of everyday life. From remote keyless entry, garage door openers through intrusion to fire alarms, wireless devices are a cost efficient, robust and proven way to control the widest variety of applications.

 





Component Libraries for RF Devices



Infineon Technologies provides Component Libraries for part of its product portfolio. This ensures convenient customer access to the latest model versions and a seamless integration into our customer’s circuit and system simulators. These libraries:

  • are available in different formats
    • NI AWR Microwave Office (MWO®)
    • Keysight Advanced Design System (ADS®)
    • Spice 2G6
  • include electrical device models
    • nonlinear Spice models
    • and/or linear S-Parameter files (SnP, MDIF/GMDIF file in Touchstone format
  • include, if applicable, circuit symbols for schematics
  • include, if applicable, land-patterns (footprints) according to recommended footprint dimensions
  • can be used with advanced symbols and footprints which provide additional information for PCB design and the production process (available as separate downloads for individual component

 

Please download the appropriate library from the table below and follow the installation guides when integrating the component library into your design environment.

 

 Library Model Type Simulation Tool  Download File  Version 
 Installation Guide PDF AWR MWO Library-Installation-Guide-AWR-MWO-Design-Kit  2.0
    Keysight ADS Library-Installation-Guide-Keysight-ADS-Design-Kit  2.0
 All Components

Linear & Non-linear

AWR MWO Infineon-All-AWR-MWO-Library-Design-Kit  2.0
    Keysight ADS Infineon-All-Keysight-ADS-Design-Kit  2.0
 RF Transistors Linear (s-par) & Non-linear AWR MWO Infineon-RFtransistor-AWR-MWO-Design-Kit  2.0
 RF Diodes Non-linear AWR MWO Infineon-RFdiode-AWR-MWO-Design-Kit  2.0
 MMIC LNAs Linear (s-par & NF)  AWR MWO Infineon-MMIC-LNA-AWR-MWO-Design-Kit  2.0
    Keysight ADS Infineon-MMIC-LNA-Keysight-ADS-Design-Kit   2.0
 RF Switches Linear (s-par) AWR MWO Infineon-Switch-AWR-MWO-Design-Kit  2.0
    Keysight ADS Infineon-Switch-Keysight-ADS-Design-Kit (coming soon)  2.0
TVS Diodes Non-linear AWR MWO Infineon-TVS-AWR-MWO Design Kit  2.1
    Keysight ADS Infineon-TVS-Keysight-ADS-Desing-Kit  2.1
    Spice Infineon-TVS-SPICE  2.1


Please contact Infineon Customer Support for:

  • models not included in the listed libraries
  • older library versions
  • all model related questions

 

Component Libraries for AWR Microwave Office (MWO ®)

Infineon provides two identical component libraries for AWR Microwave Office: an online and a local version.

  • The online version provides real-time up-to-date models of Infineon RF devices. This library is available via the “Elements Browser” in the AWR Design Environment and can be directly accessed under “ X Libraries -> *AWR web site -> Parts by Vendor -> Infineon”. The models are sorted according to Infineon’s product groups. Please note that the online libraries are only available when the AWR Design Environment has internet access.


Graphic_1_Download Page

 

  • The local version provides several component libraries sorted according to Infineon’s product groups. Users can download and install this version on their PC for offline use. Please note that library updates have to be performed manually by the user (we recommend signing up for Infineon’s model newsletter). A step by step description on how to setup a local component library is provided in Infineon’s Local Component Libraries Installation Guide for AWR Microwave Office.

 

Component Libraries for Keysight Advanced Design System (ADS ®)

Infineon provides a local component library for Keysight Advanced Design System (ADS ®). This local version consists of several component libraries sorted according to Infineon’s product groups. Users can download and install this version on their PC for offline use. Please note that library updates have to be performed manually by the user (we recommend signing up for Infineon’s model newsletter). A step by step description on how to setup a local component library is provided in Infineon’s Local Component Libraries Installation Guide for Keysight Advanced Design System.

 

  Graphic_2 Download Page

 

 

 

 


Evaluation Boards

Board Family Description Status
TDA5230_434_5_BOARD Receiver Evaluation board for the receiver TDA 5230 and TDA 5231 for 315, 434 and 868MHz.
  • SmartLEWIS™
  • TDA 5230
  • TDA 5231
TDA5235_868_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
  • SmartLEWIS™
  • TDA 5225
  • TDA 5235
  • TDA 5240
BFP540FESD BOARD RF Transistor The BFP540FESD is a low noise Silicon Bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
    on request
    TDA5240_315_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
    • SmartLEWIS™
    • TDA 5225
    • TDA 5235
    • TDA 5240
    BFP840ESD BOARD RF LNA The BFP840ESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
      on request
      TDA5240_434_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
      • SmartLEWIS™
      • TDA 5225
      • TDA 5235
      • TDA 5240
      BFP460 BOARD RF Transistor The BFP460 is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
        on request
        BFP760 BOARD RF LNA The BFP760 is a high linearity and low noise wideband bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
          on request
          BFP740ESD BOARD RF LNA The BFP740ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
            on request
            TDK5111-TDA5221_315_10 Transmitter, Receiver Evaluation kit for the transmitter TDK 5111 and receiver TDA 5221 for 315MHz and output power of 10dBm. Evaluation kit for the receiver TDA 5221 and transmitter TDK 5101/TDK 5101F/TDK 5111 for 315MHz
            • TDA 5221
            • TDK 5111
            active and preferred
            TDA5235_915_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
            • SmartLEWIS™
            • TDA 5225
            • TDA 5235
            • TDA 5240
            on request
            EVAL BFQ790 RF Transistor The BFQ790 is a single stage driver amplifier with very high linearity. Please refer to an application note or a technical report when you order the evaluation board.
              on request
              BFR843EL3 BOARD RF LNA The BFR843EL3 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                on request
                BFP540ESD BOARD RF Transistor The BFP540ESD is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
                  on request
                  TDA5240_868_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
                  • SmartLEWIS™
                  • TDA 5225
                  • TDA 5235
                  • TDA 5240
                  EVAL BGT24LTR11 BOARD 24GHz radar – industrial Evaluation board to perform basic measurements with BGT24LTR11
                    on request
                    DEMO SENSE2GOL 24GHz radar – industrial Sense2GoL board
                      on request
                      TDA5235_315_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
                      • SmartLEWIS™
                      • TDA 5225
                      • TDA 5235
                      • TDA 5240
                      TDA7100-TDA7200_434 _5 Transmitter, Receiver Evaluation kit for the transmitter TDA 7100 and receiver TDA 7200 for 434MHz and output power of 5dBm. Evaluation kit for the receiver TDA 7200 and transmitter TDA 7100 for 434MHz.
                      • TDA 7100
                      • TDA 7200
                      active and preferred
                      TDA5250-TDA5250_868 KIT Transceiver Evaluation kit for the transceiver TDA 525x for 315, 434, 868 and 915 MHz.
                      • TDA 5250
                      • TDA 5251
                      • TDA 5252
                      • TDA 5255
                      active and preferred
                      BFP740 BOARD RF LNA The BFP740 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                        on request
                        BGS22W2L10 BOARD RF Switch
                        • BGS22W2L10
                        TDA5240_915_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
                        • SmartLEWIS™
                        • TDA 5225
                        • TDA 5235
                        • TDA 5240
                        on request
                        EVAL BFP780 RF Transistor The BFP780 is a single stage driver amplifier with high linearity and high power gain. Please refer to an application note or a technical report when you order the evaluation board.
                          on request
                          BFP640 BOARD RF LNA The BFP640 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                            on request
                            TDA5102-TDA5212_915_5 Transmitter, Receiver Evaluation kit for the transmitter TDK 5111 and receiver TDA 5221 for 315MHz and output power of 10dBm. Evaluation kit for the receiver TDA 5221 and transmitter TDK 5101/TDK 5101F/TDK 5111 for 315MHz.
                            • TDA 5221
                            • TDK 5111
                            active and preferred
                            BFP842ESD BOARD RF LNA The BFP842ESD is a hetero-junction bipolar transistor specifically designed for 2.3 - 3.5 GHz LNA applications. Please refer to an application note or a technical report when you order the evaluation board.
                              on request
                              TDK5101-TDA5221_315_5 Transmitter, Receiver Evaluation kit for the transmitter TDK 5101 and receiver TDA 5211/ TDA 5221 for 315MHz and output power of 5dBm. Evaluation kit for the receiver TDA 5221 and transmitter TDK 5101/TDK 5101F/TDK 5111 for 315MHz.
                              • TDA 5221
                              • TDK 5101
                              active and preferred
                              TDA5252-TDA5252_915 KIT Evaluation kit for the transceiver TDA 525x for 315, 434, 868 and 915 MHz.
                              • TDA 5250
                              • TDA 5251
                              • TDA 5252
                              • TDA 5255
                              active and preferred
                              BFP740FESD BOARD RF LNA The BFP740FESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                                on request
                                TDA5235_434_5_BOARD Receiver Evaluation kit for the TDA 52xx receiver for 315, 434, 868 and 915MHz. For the complete kit a SmartLEWIS_SIB_Board is required.
                                • SmartLEWIS™
                                • TDA 5225
                                • TDA 5235
                                • TDA 5240
                                DEMO SENSE2GO2 24GHz radar – industrial Demo board using BGT24MTR11 – doppler (speed and direction of movement detection)
                                  on request
                                  BOARD BFP840FESD RF LNA The BFP840FESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
                                    on request
                                    BFR840L3RHESD BOARD RF LNA The BFR840L3RHESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
                                      on request
                                      TDK 5111F-TDA5211_315_10 Transmitter, Receiver Evaluation kit for the transmitter TDK 5111F and receiver TDA 5211 for 315MHz and output power 10dBm. Evaluation kit for the receiver TDA 5211 and transmitter TDK 5101/TDK 5111F for 315MHz.
                                      • TDA 5211
                                      • TDK 5111F
                                      active and preferred
                                      TDA5231_315_5_BOARD Receiver Evaluation board for the receiver TDA 5230 and TDA 5231 for 315, 434 and 868MHz.
                                      • SmartLEWIS™
                                      • TDA 5230
                                      • TDA 5231
                                      not for new design
                                      BGS15AN16 BOARD RF Switch
                                      • BGS15AN16
                                      BFP640ESD BOARD RF LNA The BFP640ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                                        on request
                                        BFP843 BOARD RF LNA The BFP843 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                                          TDK5101-TDA5211_315_5 Transmitter, Receiver Evaluation kit for the transmitter TDK 5101 and receiver TDA 5211/ TDA 5221 for 315MHz and output power of 5dBm. Evaluation kit for the receiver TDA 5211 and transmitter TDK 5101/TDK 5111F for 315MHz.
                                          • TDA 5211
                                          • TDK 5101
                                          active and preferred
                                          TDK5100-TDA5220_434_5 Receiver, Transmitter Evaluation kit for the receiver TDA 5220 and transmitter TDK 5100/TDK 5100F/TDK 5110/TDK 5116F for 434/868MHz. Evaluation kit for the transmitter TDK 5100 and receiver TDA 5210/ TDA 5220 for 434/868MHz and output power of 5dBm.
                                          • TDA 5220
                                          • TDK 5100
                                          active and preferred
                                          TDA5230_868_5_BOARD Receiver Evaluation board for the receiver TDA 5230 and TDA 5231 for 315, 434 and 868MHz.
                                          • SmartLEWIS™
                                          • TDA 5230
                                          • TDA 5231
                                          not for new design

                                          Simulation Tool

                                          Title Size Date Version
                                          807 B 28 Jul 2016 01_00
                                          801 B 27 Jul 2016 01_00
                                          805 B 04 Nov 2016 01_00
                                          813 B 04 Nov 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          815 B 28 Jul 2016 01_00
                                          807 B 28 Jul 2016 01_00
                                          805 B 24 Aug 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          813 B 28 Jul 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          807 B 28 Jul 2016 01_00
                                          805 B 04 Nov 2016 01_00
                                          815 B 04 Nov 2016 01_00
                                          795 B 17 Oct 2016 01_00
                                          797 B 17 Oct 2016 01_00
                                          807 B 28 Jul 2016 01_00
                                          795 B 27 Jul 2016 01_00
                                          805 B 24 Aug 2016 01_00
                                          813 B 04 Nov 2016 01_00
                                          813 B 28 Jul 2016 01_00
                                          803 B 27 Jul 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          813 B 28 Jul 2016 01_00
                                          807 B 28 Jul 2016 01_00
                                          809 B 17 Oct 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          797 B 28 Mar 2017 01_00
                                          815 B 04 Nov 2016 01_00
                                          815 B 28 Jul 2016 01_00
                                          807 B 28 Jul 2016 01_00
                                          803 B 27 Jul 2016 01_00
                                          815 B 04 Nov 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          807 B 17 Oct 2016 01_00
                                          813 B 28 Jul 2016 01_00
                                          807 B 28 Jul 2016 01_00
                                          809 B 17 Oct 2016 01_00

                                          Simulation Models

                                          Title Size Date Version
                                          5.5 MB 11 Dec 2015 02_00
                                          561 KB 05 Jan 2016 01_00
                                          5.9 MB 26 Oct 2015 02_00
                                          6.2 MB 11 Dec 2015 02_00
                                          530 KB 05 Jan 2016 01_00
                                          629 KB 14 Dec 2015 02_00

                                          Find an answer to your question

                                          Infineon welcomes your comments and questions.

                                          If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

                                          You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

                                          I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

                                          For more information about our privacy policy please click onPrivacy Policy

                                          Where to buy

                                          Please use our location finder to get in contact with your nearest Infineon distributor or sales office

                                          Find a location

                                          Ask Infineon