TLE42764GV The TLE42764GV is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA.
Overview
The device is designed for the harsh environment of automotive applications.
Summary of Features
- Very Low Current Consumption
- Adjustable and 5 V Fixed Output Voltage ±2%
- Output Current up to 400 mA
- Enable Input
- Very Low Dropout Voltage
- Output Current Limitation
- Over temperature Shutdown
- Reverse Polarity Protection
- Wide Temperature Range From -40 °C up to 150 °C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust protection features
- Wide input operation and temperature range
Potential Applications
- Automotive general
Related Products
Product | Regulator Type | Operating Range | Output voltage | Accurancy | I out (max) | Packages | Product Status | Qualification |
---|---|---|---|---|---|---|---|---|
TLE42764DV | Linear | 4.5 - 40 V | adj. | 2.0 % | 400.0 mA | PG-TO-252-5 | in production | Automotive |
TLE42764GV | Linear | 4.5 - 40 V | adj. | 2.0 % | 400.0 mA | PG-TO-263-5 | in production | Automotive |
TLE42764GV50 | Linear | 4.5 - 40 V | 5V | 2.0 % | 400.0 mA | PG-TO-263-5 | in production | Automotive |
TLE42764EV50 | Linear | 5.5 - 40 V | 5V | 2.0 % | 400.0 mA | PG-SSOP-14 | in production | Automotive |
Diagrams
Support