Pairlink
Pairlink, named after Bluetooth Pair-Link focuses on connected things and BLE networked systems which leverage Infineon Bluetooth LE silicon. As an Infineon partner, they provide BT SIG mesh solutions based on the CYW20735/CYW20706 with customized models, SDK and APP applications. In addition, "Bluebee" is their prior connected BLE application which was developed in 2014 and works similar to Zigbee, but it is entirely Bluetooth based and designed to run on the CYW20736/CYW20735/CYW20706 silicon platforms. Pairlink's "Bluebee" system is widely used within IoT verticals such as Connected Lighting.
"Bluebee" system advantage feature:
- High bandwidth, support OTA hundreds devices in Bluebee network over 2K Bytes/s.
- Real time feedback devices online or offline status.
- High security, APP get devices status via BLE locally, no need the cloud server or gateway.
- Excellent synchronous control devices.
- Support beacon application, such as indoor location and beacon notification to APPs.