Provided Services with TRAVEO™ T2G
Complete support for TRAVEO™ II
As an experienced TRAVEO™ II preferred design house, Hitex helps and supports all steps of the development of a project based on the TRAVEO™ II microcontroller. Training and consulting around tools, middleware, functional safety and security complete the offer perfectly.
Hitex services, tools and boards result in a wide range of support for the TRAVEO™ II project.
Especially for safety-critical applications, Hitex is an expert for the effective use of the TRAVEO™ II safety functions.
| Support capabilities | Level |
| Autosar | Expert |
| Boot Loader | Expert |
| Operating System | Expert |
| Body Applications | Advanced |
| Radar Applications | Advanced |
| Graphic Applications | Advanced |
| Traveo II general support HW | Expert |
| Traveo II general support SW | Expert |
| Safety support ISO26262 | Expert |
| Security support SHE/HSM | Expert |
| Secure Boot | Expert |