The "Safety Add-Ons" is a pre certified software component that supplements the Flexible Safety RTOS with frequently required safety mechanisms:
- a logical program flow control
- a temporal program flow control
- end-to-end protection of communication
- can be used with and without RTOS
Within your application, the Safety Add-Ons provides the required safety measures and the protection of safety communication via unsafe channels (black-channel communication). Furthermore, the Safety Add-Ons include the efficient monitoring of the freedom of interference in the temporal domain.
Pre-certification of the Safety Add-Ons is available for different industries:
- for industrial use (IEC 61508)
- for the automotive industry (ISO 26262)
- for medical technology (IEC 62304)
The “Safety Mentoring” is a service from Embedded Office. The safety experts from Embedded Office are certified Functional Safety Engineers (TÜV Rheinland). Here you get support in preparing your software component or product for usage in a functional safety environment. You can integrate the complete knowledge of Embedded Office in different ways into your project workflow:
- Safety system architectural design workshops and consulting
- Outsourcing the functional safety management for your software component
- Best practices for development process of safety software
- Assistance in all phases of your safety-critical software development
The “Integration Service” is a service from Embedded Office. Here you get ready to run safety platform for your functional safety software development. Embedded Office is integrating and checking any software component you need.
- Development and configuration of safety board support packages
- Integration of RTOS and middleware components
- Custom engineering of required software components
- Pre-certification of integrated safety platform