Provided Services with PSoC™ 4
Clicktouch helps companies with the development of intuitive control interfaces, manufactures custom capacitive touch control sensors, and develops the tailormade software for PSoC™4. Clicktouch supports their customers from the first idea to a fully industrialized product for mass production. Offering the combination of both software and hardware is a unique combination in the market and gives a strong competitive advantage. The custom PSoC™ firmware is 100% adapted to the user's needs and (harsh) operating conditions. The deep programming of the microcontroller guarantees perfect control even with running water over your touch screen, operation with fire-fighter gloves, or vandalism secure top glass fascia’s of 10mm thick. It takes customer support to a new level.
Clicktouch develops the PSoC™4 firmware for:
- CapSense buttons
- CapSense touchscreen (self-cap)
- TrueTouch
- Force sensing
- Interface protocols (I2C, USB, UART, SPI, CAN, RS232)
- Bootloader
- PWM