Standard support services (Free of charge):
Basic Support Services, provided free of charge, aim to offer a generic technical helpdesk to the customers for RADAR related topics which include the radar frequency bands at 24 GHz, 60 GHz and 77/79 GHz. This does not include design services or topics requiring substantial design or R&D effort – these are part of CEI’s Premium Services.
| TECHNICAL INTERFACE AND SUPPORT TO THE CUSTOMERS 48-hrs response time (at normal working hours) to the customer by email and/or phone to CEI/ RADAR related inquiries.
|
TRAININGS AND CONSULTANCY Introductory trainings on various radar topics. Typical duration is 0.5 – 3 hours, online or at CEI’s (Colorado Springs, CO).
|
Premium development services:
Premium Development Services are based on specific agreements between a customer and CEI. The technical focus covers antennas, frontends, signal processing, digital design, firmware, software and measurement services for the 24 GHz, 60 GHz and 77/79 GHz radar frequency bands. All RF circuit and antenna designs will be made with CST, digital design will be completed in Altium.
| ANTENNA DEVELOPMENT
IMPLEMENTATION OF DIGITAL SIGNAL PROCESSING
SYSTEM DESIGN:
|
RADAR FRONTEND DEVELOPMENT
DESIGN OF SPECIFIC DATA INTERFACES:
CHARACTERIZATION OF RADAR:
|
iScan Edge 1 – Infineon AURIX 2G Processor Module
| The iScan Edge 1 sports Infineon’s second generation AURIX™ microcontroller chipset. Designed with automotive Advanced Driver Assistance Systems in mind, the AURIX™ is a hexacore high performance microcontroller chock full of peripheral interfaces such as QSPI, I2C, CAN, etc. to ensure that it can be integrated with many sensors and systems... |