Wireless Connectivity
Overview
Infineon has defined several custom Bluetooth Low Energy (BLE) profiles and services. These enable customers to send data over BLE for various features that are not supported by standard BLE profiles and services adopted by the Bluetooth SIG. These profile and services can be utilized by devices communicating with a Cypress BLE device or by Cypress BLE devices communicating with each other.
To create your own custom profile or service using the BLE Component on PSoC™ Creator refer the BLE Component datasheet.
List of Infineon’s Custom BLE Profiles and Services:
- CAPSENSE™: The Infineon CAPSENSE™ Profile and the Infineon CAPSENSE™ Service allow a device to send data for a variety of CAPSENSE™ Widgets (like proximity sensors, buttons and sliders) over a BLE link.
- RGB LED: The Infineon RGB LED Profile and the Infineon RGB LED Service allow a device to send or receive color and intensity-related data for LEDs over a BLE link.
- Bootloader: The Infineon Bootloader Profile and the Infineon Bootloader Service can be used to upgrade the existing firmware for a Infineon BLE device, using the BLE link.
Support