Tool Lineup for FR Family SOFTUNE V6
SOFTUNE Professional Pack for seamless Windows 7, 8, and 10.
-
On this page
About
F2MC-8FX Family SOFTUNE Professional Pack consists of below part numbers:
- SP365030118QAC (1 License) - Maintenance number: SP365030118MAC (1 License)
- SP365030118QBC (3 Licenses) - Maintenance number: SP365030118MBC (3 Licenses)
- SP365030118QCC (5 Licenses) - Maintenance number: SP365030118MCC (5 Licenses)
- SP365030118QDC (10 Licenses) - Maintenance number: SP365030118MDC (10 Licenses)
Version: Rev:600015
Release Date: 2016.04.27
With following component products:
- Workbench (V60L13)
- C Compiler (V65L09)
- Assembler Pack (Rev:600014)
- Model: IBM PC/AT compatible machine
- OS: 32-bit/64-bit Windows 10; 32-bit/64-bit Windows 8.1; 32-bit/64-bit Windows 7
- Memory: It conforms to the recommended value of each OS.
- Hard Disk: 300 MB minimum (1 GB or more recommended), about 200 MB free capacity is required for installation.
F2MC-8FX Family SOFTUNE Professional Pack consists of below part numbers:
- SP365030118QAC (1 License) - Maintenance number: SP365030118MAC (1 License)
- SP365030118QBC (3 Licenses) - Maintenance number: SP365030118MBC (3 Licenses)
- SP365030118QCC (5 Licenses) - Maintenance number: SP365030118MCC (5 Licenses)
- SP365030118QDC (10 Licenses) - Maintenance number: SP365030118MDC (10 Licenses)
Version: Rev:600015
Release Date: 2016.04.27
With following component products:
- Workbench (V60L13)
- C Compiler (V65L09)
- Assembler Pack (Rev:600014)
- Model: IBM PC/AT compatible machine
- OS: 32-bit/64-bit Windows 10; 32-bit/64-bit Windows 8.1; 32-bit/64-bit Windows 7
- Memory: It conforms to the recommended value of each OS.
- Hard Disk: 300 MB minimum (1 GB or more recommended), about 200 MB free capacity is required for installation.