Memory Software for Serial NOR
Infineon offers the industry’s highest performance, most secure, low-pin-count Serial NOR Flash Memory. Our broad portfolio makes it easy to find the ideal solution for your embedded system. The industry standard Quad SPI (Serial Peripheral Interface) interface is simple to use and is supported by virtually all modern chipsets.
NOR Flash is the ideal memory for code storage in embedded systems due to its fast random read performance. This performance also supports XIP (eXecute In Place) functionality which allows host controllers to execute code directly from the NOR Flash Memory without needing to first copy the code to a RAM. Higher levels of Serial NOR Memory performance have enabled XIP to be used on a wide variety of designs in many applications.
Infineon offers the widest range of AEC-Q100-qualified Serial NOR Flash Memory with support for temperatures up to +125°C. PPAP (Production Part Approval Process) support is available for automotive customers. Infineon complements all its products with world class quality and support.