Memory Software for HYPERBUS™
Overview
HYPERBUS™ Memory is a portfolio of high-speed, low-pin-count NOR Flash and Expansion RAM memory products that uses our HYPERBUS™ interface technology. The HYPERBUS™ interface draws upon the legacy features of both parallel and serial interface memories, while enhancing system performance, ease of design, and system cost reduction. The 12-pin, HYPERBUS™ interface operates at Double Data Rate (DDR) and can scale up to 400 MB/s throughput making it an ideal solution for automotive, industrial, and IoT applications that require “instant-on” capability.
Support