Bluetooth SDK Code Examples
General Description
The AIROC™ Bluetooth® SDK contains everything you need to build applications for the AIROC™ Bluetooth® portfolio consisting of Bluetooth® Low Energy system on chips, dual-mode Bluetooth system on chips (BR + EDR + Bluetooth® LE), and multi-protocol system on chips. The AIROC™ Bluetooth® SDK along with the ModusToolbox™ software and tools form a powerful but easy to use toolset that helps you create amazing Bluetooth® enabled IoT solutions such as beacons, trackers, hearables, wearables, HID devices (remotes, mice, and keyboards), sensors (medical, home, security, and industrial), lighting, Bluetooth® Mesh, and home automation platforms.
Code examples are delivered via GitHub repositories and are organized by kit and by application group. Each kit supports some subset of the application groups, depending on kit features. There are multiple examples in each group. For detailed information on the specific examples in each group, see the Bluetooth SDK Technical Brief on the Infineon developer community.
Most examples are organized by kit and by application group. Each kit supports some subset of the application groups, depending on kit features. There are multiple examples in each group. For detailed information on the specific examples in each group, see the BT SDK Technical Brief on the Developer Community. There are some additional Bluetooth SDK examples that are not part of a group.
Use the ModusToolbox IDE New Application wizard to create these examples.
|