Single-module battery above 60V
Single-module batteries below 60V are typically used for within e.g. in drones or power tools. Infineon offers an excellent selection of devices for power management and consumption, as well as voltage regulation – such as power MOSFETs (e.g. CoolMOS™ and OptiMOS™), microcontrollers, EiceDRIVER™ gate drivers, and more.
Discover below the interactive block diagram for the corresponding battery management system and find Infineon‘s recommended products for your system of choice. In this setup, all cells are integrated into the same mechanical housing. Due to the lower voltage, no extra isolation efforts have to be taken and the cell management controller(s) at the individual cells can be directly connected to the overall battery management controller.
Also, functional safety constraints are significantly relaxed, which allows using non-safety certified e.g. auxiliary power supplies. Learn more about the function blocks below.
F-RAM: Instantly non-volatile Excelon F-RAM with the lowest power operating at 20, 50, or 106MHz, capacity from 2Mb to 8 Mb. Read/write performance 4kb/s to 4 Mb/s using serial SPI / I2C or 64 kb/s to 4Mb/s for 8-/16-bit parallel access. Excelon F-RAM provides an endurance of 1e14 cycles and 100 years of data retention. It is radiation tolerant and has a low SER. The combination of high endurance, long data retention, and fast access makes it a perfect fit for non-volatile data logging.
Semper Flash: The Semper NOR Flash Memory Family is Infineon's newest high-performance, safe, and reliable NOR Flash memory solution that integrates critical safety features for automotive and industrial systems. With Semper NOR Flash Memory, Infineon introduces the industry's first ASIL-B compliant and ASIL-D-ready NOR Flash memory.
Semper Secure Flash: Semper Secure NOR Flash delivers security, safety, and reliability to automotive and industrial systems at a low total-cost-of-ownership. This advanced, secured, and easy-to-use NOR Flash device protects code and data from hackers with unparalleled system integrity. It is built on the proven Semper NOR Flash family, combines advanced security with industry-leading functional safety and reliability, and is engineered to last a lifetime.