Single-module batteries above 60V
A cell is the smallest, packaged form of a battery. A battery module consists of several cells that are assembled in a series or in parallel. A multi-module battery (battery pack) is created by connecting several modules together. Single-module batteries are typical for applications with voltage ranges not exceeding the 150 V, such as battery-powered tools, vacuum cleaners, multicopter, robots, e-scooters, e-bikes, low voltage telecom, and server UPS. In the case of multi-module batteries, the Battery Management System (BMS) monitors and controls all processes impacting the battery.
Discover below the interactive block diagram, and find Infineon‘s recommended products. This setup mainly reflects single module battery systems for voltages above 60V voltage. Learn more about the function blocks below.
Block diagram: Single-module batteries above 60V
ExcelonTM F-RAM™, like any other nonvolatile memory technology, is subject to physical degradation that can eventually lead to device failure if not addressed appropriately. F-RAM write/read endurance and data retention are the two end-of-life (EoL) parameters to specify its reliability and performance in a system. Learn more about the F-RAM data retention performance at various operating temperatures and find a method and guidance to accurately calculate the system’s EoL based on its operating temperature profile. Check the application note.

Battery protection enhances the useful operating life of lithium-ion batteries by protecting the battery pack against charge current, discharge current, and pack short fault conditions. Learn more about battery protection.
Besides current, voltage and temperature measurements advanced analytics are performed on pack-level with respect to thermal, electrical and mechanical strain: Highly accurate pressure sensing allows to observe the possible extension of cell housing as a result of overload/-charge condition or detection of mechanical impacts on the pack‘s mechanical structure. Sensing of evaporated CO2 from the cell’s electrolyte as a result of cell aging or overstress could be a vital indicator for battery health. Finally, a combination of the pressure of condition sensors allows for the detection of unauthorized pack manipulations e.g. for modification or replacement of cells by measuring variations in pressure or 3D magnetic structures.
Check our pressure sensor portfolio, 3D position sensing and CO2 sensing (commercial/industrial qualified version currently only).
F-RAM: Instantly non-volatile Excelon F-RAM with the lowest power operating at 20, 50, or 106MHz, capacity from 2Mb to 8 Mb. Read/write performance 4kb/s to 4 Mb/s using serial SPI / I2C or 64 kb/s to 4Mb/s for 8-/16-bit parallel access. Excelon F-RAM provides an endurance of 1e14 cycles and 100 years of data retention. It is radiation tolerant and has a low SER. The combination of high endurance, long data retention, and fast access makes it a perfect fit for non-volatile data logging.
Semper Flash: The Semper NOR Flash Memory Family is Infineon's newest high-performance, safe, and reliable NOR Flash memory solution that integrates critical safety features for automotive and industrial systems. With Semper NOR Flash Memory, Infineon introduces the industry's first ASIL-B compliant and ASIL-D-ready NOR Flash memory.
Semper Secure Flash: Semper Secure NOR Flash delivers security, safety, and reliability to automotive and industrial systems at a low total-cost-of-ownership. This advanced, secured, and easy-to-use NOR Flash device protects code and data from hackers with unparalleled system integrity. It is built on the proven Semper NOR Flash family, combines advanced security with industry-leading functional safety and reliability, and is engineered to last a lifetime.

In this training you will:
- Identify the aspects covered by the battery management systems (BMS), their main components and their function
- Recognize Infineon’s main components for battery management applications and the key features and benefits of Infineon battery management devices

Getting the most out of batteries. By the end of this decade, the majority of new cars sold around the world is expected to have a partially or fully electric drivetrain. Battery management systems have a great impact on the range, cost and service life of electric vehicles, which makes them a key success factor for this mobility revolution. Furthermore, they play an essential role when it comes to second-life concepts that allow former EV batteries to be used as flexible storage for renewable energy, for example. Dr. Clemens Mueller exclusively explains in-depth market trends and challenges, provides details on Infineon products and solutions, and introduces the new BMS-IC TLE9012AQU.